Title | Information |
---|---|
Product Number: | UPD780306GF(A)-XXX-3BA |
Pkg. Name: | PRQP0100JJ-C |
Pkg. Previous Code: | P100GF-65-3BA1-4 |
JEITA Standard: | P-QFP100-14x20-0.65 |
Pkg. Code: | pkg_8069 |
Lead Count: | 100 |
Length: | 20 mm |
Width: | 14 mm |
Thickness: | 3 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Pkg. Type: | QFP |
Pkg. Class: | IC |