Title Information
Product Number: UPD789102AMC(A1)-XXX-5A4-E1
Pkg. Name: PLSP0030JB-B
Pkg. Previous Code: S30MC-65-5A4-3
JEITA Standard: P-LSSOP30-0300-0.65
Pkg. Code: pkg_3295
Lead Count: 30
Length: 9.85 mm
Width: 6.1 mm
Thickness: 1.4 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LSSOP
Pkg. Class: IC

More Package Details