Title | Information |
---|---|
Product Number: | UPD789134AMC-XXX-5A4 |
Pkg. Name: | PLSP0030JB-B |
Pkg. Previous Code: | S30MC-65-5A4-3 |
JEITA Standard: | P-LSSOP30-0300-0.65 |
Pkg. Code: | pkg_3295 |
Lead Count: | 30 |
Length: | 9.85 mm |
Width: | 6.1 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | LSSOP |
Pkg. Class: | IC |