Title Information
Product Number: UPD789166YGA(A)-XXX-9EU
Pkg. Name: PLQP0048KG-B
Pkg. Previous Code: S48GA-50-9EU-2
JEITA Standard: P-LFQFP48-7x7-0.50
Pkg. Code: pkg_8215
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1.27 mm
Pb (Lead) Free: No
Title Information
Pkg. Type: LQFP
Pkg. Class: IC

More Package Details