Title | Information |
---|---|
Product Number: | UPD789176YGB-XXX-8ES |
Pkg. Name: | PLQP0044GC-C |
Pkg. Previous Code: | S44GB-80-8ES-2 |
JEITA Standard: | P-LQFP44-10x10-0.80 |
Pkg. Code: | pkg_8052 |
Lead Count: | 44 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Pkg. Type: | LQFP |
Pkg. Class: | IC |