Title | Information |
---|---|
Product Number: | UPD78F9177AGA-9EU-A |
Pkg. Name: | PLQP0048KG-B |
Pkg. Previous Code: | S48GA-50-9EU-2 |
JEITA Standard: | P-LFQFP48-7x7-0.50 |
Pkg. Code: | pkg_8215 |
Lead Count: | 48 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 1.27 mm |
Pb (Lead) Free: | Yes |