Title | Information |
---|---|
Product Number: | UPD78F0354YF1-DA3-A |
Pkg. Name: | PLBG0113GA-A |
Pkg. Previous Code: | P113F1-80-DA3 |
JEITA Standard: | P-LFBGA113-10x10-0.80 |
Pkg. Code: | pkg_7867 |
Lead Count: | 113 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.38 mm |
Pb (Lead) Free: | Yes |