Title Information
Product Number: UPD78F9046GB-8ES
Pkg. Name: PLQP0044GC-C
Pkg. Previous Code: S44GB-80-8ES-2
JEITA Standard: P-LQFP44-10x10-0.80
Pkg. Code: pkg_8052
Lead Count: 44
Length: 10 mm
Width: 10 mm
Thickness: 1.6 mm
Pb (Lead) Free: No
Title Information
Pkg. Type: LQFP
Pkg. Class: IC

More Package Details