Title Information
Product Number: UPD789052MC-XXX-5A4-A
Pkg. Name: PLSP0020JC-A
Pkg. Previous Code: S20MC-65-5A4-3
JEITA Standard: P-LSSOP20-0300-0.65
Pkg. Code: pkg_3291
Lead Count: 20
Length: 7 mm
Width: 6 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LSSOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details