Title | Information |
---|---|
Product Number: | UPD78F0338GC-9EV |
Pkg. Name: | PTQP0120LB-C |
Pkg. Previous Code: | S120GC-40-9EV-1 |
JEITA Standard: | P-TFQFP120-14x14-0.40 |
Pkg. Code: | pkg_8214 |
Lead Count: | 120 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Pkg. Type: | TFQFP |
Pkg. Class: | IC |