Title | Information |
---|---|
Product Number: | UPD78F9456GK-9ET |
Pkg. Name: | PTQP0064JA-A |
Pkg. Previous Code: | P64GK-65-9ET-3 |
JEITA Standard: | P-TQFP64-12x12-0.65 |
Pkg. Code: | pkg_8206 |
Lead Count: | 64 |
Length: | 12 mm |
Width: | 12 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Pkg. Type: | TQFP |
Pkg. Class: | IC |