Title Information
Product Number: UPD78P9014CT
Pkg. Name: PRDP0028BD-A
Pkg. Previous Code: P28C-70-400A-2
JEITA Standard: P-SDIP28-0400-1.78
Pkg. Code: pkg_8144
Lead Count: 28
Width: 10 mm
Thickness: 5.08 mm
Pb (Lead) Free: No
Title Information
Pkg. Type: SDIP
Pkg. Class: IC

More Package Details