Title Information
Product Number: UPD703201GC-XXX-YEU-A
Pkg. Name: PTQP0100KF-B
Pkg. Previous Code: P100GC-50-YEU
JEITA Standard: P-TFQFP100-14x14-0.50
Pkg. Code: pkg_8205
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details