Title | Information |
---|---|
Product Number: | UPD70F3823GB-GAH-AX |
Pkg. Name: | PLQP0064KF-B |
Pkg. Previous Code: | P64GB-50-GAH-2 |
JEITA Standard: | P-LFQFP64-10x10-0.50 |
Pkg. Code: | pkg_3012 |
Lead Count: | 64 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | Yes |