Title | Information |
---|---|
Product Number: | UPD70F3766GF(R)-GAT-AX |
Pkg. Name: | PLQP0128KE-A |
Pkg. Previous Code: | P128GF-50-GAT-2 |
JEITA Standard: | P-LFQFP128-14x20-0.50 |
Pkg. Code: | pkg_2984 |
Lead Count: | 128 |
Length: | 20 mm |
Width: | 14 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | Yes |