Title Information
Product Number: UPD70F3765GF-GAT-AX
Pkg. Name: PLQP0128KE-A
Pkg. Previous Code: P128GF-50-GAT-2
JEITA Standard: P-LFQFP128-14x20-0.50
Pkg. Code: pkg_2984
Lead Count: 128
Length: 20 mm
Width: 14 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details