Title | Information |
---|---|
Product Number: | UPD703100AF1-33-FA3-A |
Pkg. Name: | PLBG0157GA-A |
Pkg. Previous Code: | P157F1-80-FA3 |
JEITA Standard: | P-LFBGA157-14X14-0.80 |
Pkg. Code: | pkg_7882 |
Lead Count: | 157 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.48 mm |
Pb (Lead) Free: | Yes |