Title Information
Product Number: UPD70F3453GF(R)-GAS-AX
Pkg. Name: PLQP0100JD-A
Pkg. Previous Code: P100GF-65-GAS-2
JEITA Standard: P-LQFP100-14x20-0.65
Pkg. Code: pkg_2983
Lead Count: 100
Length: 20 mm
Width: 14 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details