Title | Information |
---|---|
Product Number: | UPD70F3453GC(S)-8EA-E1-A |
Pkg. Name: | PLQP0100KI-A |
Pkg. Previous Code: | P100GC-50-8EA |
JEITA Standard: | P-LFQFP100-14x14-0.50 |
Pkg. Code: | pkg_7076 |
Lead Count: | 100 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | Yes |