Title | Information |
---|---|
Product Number: | UPD70F3454GF(S)-GAS-AX |
Pkg. Name: | PLQP0100JD-A |
Pkg. Previous Code: | P100GF-65-GAS-2 |
JEITA Standard: | P-LQFP100-14x20-0.65 |
Pkg. Code: | pkg_2983 |
Lead Count: | 100 |
Length: | 20 mm |
Width: | 14 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | Yes |