Title Information
Product Number: UPD70F3454F1(R)-DA9-A
Pkg. Name: PLBG0161JC-A
Pkg. Previous Code: P161F1-65-DA9-1
JEITA Standard: P-LFBGA161-10x10-0.65
Pkg. Code: pkg_7891
Lead Count: 161
Length: 10 mm
Width: 10 mm
Thickness: 1.51 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details