Title Information
Product Number: R5F563TBADFB#V0
Pkg. Name: PLQP0144KA-A
Pkg. Previous Code: FP-144LV
JEITA Standard: P-LFQFP144-20x20-0.50
Pkg. Code: pkg_9398
Lead Count: 144
Length: 20 mm
Width: 20 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details