Title Information
Product Number: R5F563TEADFA#V1
Pkg. Name: PLQP0120KA-A
JEITA Standard: P-LFQFP120-16x16-0.50
Pkg. Code: pkg_1180
Lead Count: 120
Length: 16 mm
Width: 16 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details