Title Information
Product Number: R5F104LJALA#W0
Pkg. Name: PWLG0064KA-A
Pkg. Previous Code: P64FC-50-AN5(RL78)
JEITA Standard: P-WFLGA64-5x5-0.50
Pkg. Code: pkg_11846
Lead Count: 64
Length: 5 mm
Width: 5 mm
Thickness: 0.76 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: WFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details