Title Information
Product Number: R5F1008EALA#U0
Pkg. Name: PWLG0025KA-A
Pkg. Previous Code: P25FC-50-2N2-2(RL78)
JEITA Standard: P-WFLGA25-3x3-0.50
Pkg. Code: pkg_11844
Lead Count: 25
Length: 3 mm
Width: 3 mm
Thickness: 0.76 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: WFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details