Title Information
Product Number: R5F100LGABG#U0
Pkg. Name: PVBG0064LA-A
Pkg. Previous Code: P64F1-40-AA2-2
JEITA Standard: P-VFBGA64-4x4-0.40
Pkg. Code: pkg_2918
Lead Count: 64
Length: 4 mm
Width: 4 mm
Thickness: 0.99 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: VFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details