Title Information
Product Number: 72275L10TFG
Pkg. Description: TQFP 10.00x10.00x1.40 mm 0.50mm Pitch
Pkg. Code: PPG64
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
JEDEC Standard: MO-136_BJ
Title Information
Carrier Type: Tray
Qty. per Carrier: 160# #
Pkg. Type: TQFP
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details