Title Information
Product Number: R5F52105BDLA#U0
Pkg. Name: PTLG0100KA-A
Pkg. Previous Code: 100F0M
JEITA Standard: P-TFLGA100-5.5x5.5-0.50
Pkg. Code: pkg_1196
Lead Count: 100
Length: 6 mm
Width: 6 mm
Thickness: 1.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details