Title Information
Product Number: R7S721020VLFP#AA1
Pkg. Name: PLQP0176KB-A
Pkg. Previous Code: 176P6Q-A
JEITA Standard: P-LFQFP176-24x24-0.50
Pkg. Code: pkg_505
Lead Count: 176
Length: 24 mm
Width: 24 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Tray (Tray)
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details