Title Information
Product Number: R5F11BCCGLA#W0
Pkg. Name: PWLG0036KA-A
Pkg. Previous Code: P36FC-50-AA4-2(RL78)
JEITA Standard: P-WFLGA36-4x4-0.50
Pkg. Code: pkg_11845
Lead Count: 36
Length: 4 mm
Width: 4 mm
Thickness: 0.76 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: WFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details