Title Information
Product Number: R5F1096BKSP#H0G
Pkg. Name: PLSP0020JC-A
Pkg. Previous Code: S20MC-65-5A4-3(RL78)
JEITA Standard: P-LSSOP20-0300-0.65
Pkg. Code: pkg_11838
Lead Count: 20
Length: 6.65 mm
Width: 6.1 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LSSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details