Title | Information |
---|---|
Product Number: | D6417709SF100BV |
Pkg. Name: | PLQP0208KA-A |
Pkg. Previous Code: | FP-208CV |
JEITA Standard: | P-LFQFP208-28x28-0.50 |
Pkg. Code: | pkg_741 |
Lead Count: | 208 |
Length: | 28 mm |
Width: | 28 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |