Title Information
Product Number: D6417729RHF200BV
Pkg. Name: PRQP0208KE-B
Pkg. Previous Code: FP-208EV
JEITA Standard: P-HFQFP208-28x28-0.50
Pkg. Code: pkg_6783
Lead Count: 208
Length: 28 mm
Width: 28 mm
Thickness: 3.56 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details