Title | Information |
---|---|
Product Number: | R8A77211C133BAV |
Pkg. Name: | PLBG0256KA-A |
Pkg. Previous Code: | BP-256CV |
JEITA Standard: | P-LFBGA256-11x11-0.50 |
Pkg. Code: | pkg_1044 |
Lead Count: | 256 |
Length: | 11 mm |
Width: | 11 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |