Title Information
Product Number: R8A77210C133BGV
Pkg. Name: PLBG0256GA-A
Pkg. Previous Code: BP-256HV
JEITA Standard: P-LFBGA256-17x17-0.80
Pkg. Code: pkg_8783
Lead Count: 256
Length: 17 mm
Width: 17 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details