Title Information
Product Number: HD6417320BL133CV
Pkg. Name: PLBG0256KA-A
Pkg. Previous Code: BP-256CV
JEITA Standard: P-LFBGA256-11x11-0.50
Pkg. Code: pkg_1044
Lead Count: 256
Length: 11 mm
Width: 11 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details