Title | Information |
---|---|
Product Number: | R5F11EAAASP#30 |
Pkg. Name: | PLSP0030JB-B |
Pkg. Previous Code: | S30MC-65-5A4-3(RL78) |
JEITA Standard: | P-LSSOP30-0300-0.65 |
Pkg. Code: | pkg_11839 |
Lead Count: | 30 |
Length: | 10 mm |
Width: | 6 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |