Title | Information |
---|---|
Product Number: | R5F51114ADLF#UA |
Pkg. Name: | PWLG0064KA-A |
Pkg. Previous Code: | P64FC-50-AN5 |
JEITA Standard: | P-WFLGA64-5x5-0.50 |
Pkg. Code: | pkg_8402 |
Lead Count: | 64 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 0.76 mm |
Pb (Lead) Free: | Yes |