Title | Information |
---|---|
Product Number: | R5F51101ADLM#U0 |
Pkg. Name: | PWLG0036KA-A |
Pkg. Previous Code: | P36FC-50-AA4-2 |
JEITA Standard: | P-WFLGA36-4x4-0.50 |
Pkg. Code: | pkg_2964 |
Lead Count: | 36 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.76 mm |
Pb (Lead) Free: | Yes |