Title Information
Product Number: R5F523T3AGFD#30
Pkg. Name: PLQP0052JA-B
Pkg. Previous Code: 052P6A
JEITA Standard: P-LQFP52-10x10-0.65
Pkg. Code: pkg_11743
Lead Count: 52
Length: 10 mm
Width: 10 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details