Title | Information |
---|---|
Product Number: | R5F10ELEGBG#U0 |
Pkg. Name: | PVBG0064LA-A |
Pkg. Previous Code: | P64F1-40-AA2-2 |
JEITA Standard: | P-VFBGA64-4x4-0.40 |
Pkg. Code: | pkg_2918 |
Lead Count: | 64 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.99 mm |
Pb (Lead) Free: | Yes |