Title Information
Product Number: R5F524T8ADFK#31
Pkg. Name: PLQP0064GA-A
JEITA Standard: P-LQFP64-14x14-0.80
Pkg. Code: pkg_8427
Lead Count: 64
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details