Title Information
Product Number: R8A77430HA02BG#UA
Pkg. Name: PRBG0831GA-B
Pkg. Previous Code: 831F7S-B/F5-MNF
JEITA Standard: P-FBGA831-27x27-0.80
Pkg. Code: pkg_11867
Lead Count: 831
Length: 27 mm
Width: 27 mm
Thickness: 2.5 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FCBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details