Title Information
Product Number: DAC1658Q2G0NAGA8
Pkg. Description: HLA 10.00x10.00x0.85 mm 0.50mm Pitch
Pkg. Code: NAG72
Lead Count: 72
Length: 10 mm
Width: 10 mm
Thickness: 0.85 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: HLA
Qty. per Reel: 2500# #
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 24hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn