Title Information
Product Number: R7F701270EABG-C#BC4
Pkg. Name: PRBG0252GB-A
JEITA Standard: P-FBGA252-17x17-0.80
Pkg. Code: pkg_11478
Lead Count: 252
Length: 17 mm
Width: 17 mm
Thickness: 2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: BGA252
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details