Title Information
Product Number: R5F10PMHYFB#X5
Pkg. Name: PLQP0080KE-A
Pkg. Previous Code: P80GK-50-8EU-2(RL78)
JEITA Standard: P-LFQFP80-12x12-0.50
Pkg. Code: pkg_11826
Lead Count: 80
Length: 12 mm
Width: 12 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details