Title Information
Product Number: R5F10DSLJFB#H2G
Pkg. Name: PLQP0128KD-A
Pkg. Previous Code: P128GF-50-GBP-1(RL78)
JEITA Standard: P-LFQFP128-14X20-0.50
Pkg. Code: pkg_11834
Lead Count: 128
Length: 20 mm
Width: 14 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details