Title Information
Product Number: R5F113TGLFB#H5
Pkg. Name: PLQP0144KD-E
Pkg. Previous Code: P144GJ-50-UEN
JEITA Standard: P-LFQFP144-20x20-0.50
Pkg. Code: pkg_10715
Lead Count: 144
Length: 20 mm
Width: 20 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details