Title Information
Product Number: R5F113GKKNA#W5
Pkg. Name: PVQN0048KG-A
Pkg. Previous Code: P48K9-50A-BAJ
JEITA Standard: P-HVQFN48-7x7-0.50
Pkg. Code: pkg_11057
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: HVQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details