Title Information
Product Number: R8A77470HA02BG#U0
Pkg. Name: PRBG0501GA-B
Pkg. Previous Code: 501F7S-B/F5-JNC
JEITA Standard: P-FBGA501-21x21-0.80
Pkg. Code: pkg_11869
Lead Count: 501
Length: 21 mm
Width: 21 mm
Thickness: 2.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FCBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details